知识搜索
下载文档 () / 20
动力,因我们而不同*

LOFTREX M

LOFTREX M filter cartridges are made of high purity polypropylene fibers.

Eaton‘s LOFTREX M filter cartridges are suitable, depending on the filter material, for the filtration of RO prefiltration, machine coolants, chemicals, acids, bases, amine filtration, developers, and many more.

Filter material
Polypropylene (melt-blown)
Retention
95% efficiency
Max. operating temperature
Polypropylene: 176 °F (80 °C)

核心功能

  • Made of high purity polypropylene fibers (melt-blown)
  • No binders or adhesives
  • Excellent chemical compatibility
  • Available in a variety of end cap/adapter configurations to fit all industry-standard housings
  • Individually sealed in plastic foil
  • High dirt-holding capacity
  • FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact
规格

Specifications

Filter material Polypropylene (melt-blown)
Retention ratings 1, 5, 10, 20, 50, 75 µm
Retention efficiency 95%
Lengths (nominal) 10", 20", 30", 40"
Adapter code (), G, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage -
Max. operating temperatures Polypropylene: 176 °F (80 °C)
Max. differential pressure in flow direction Polypropylene:
58 psid (4.0 bar) at 77 °F (25 °C)
下载链接
X
Download Close