KnowledgeSearch
Filter cartridges

LOFTREX

LOFTREX filter cartridges are manufactured from polypropylene microfibers, which are thermally bonded together in order to prevent fiber loss. 

Eaton‘s LOFTREX filter cartridges are suitable for a wide range of process applications including water treatment, DI water, RO prefilters, chemicals, solvents, plating solutions and more.

Filter material
Polypropylene (melt-blown)
Retention
80% efficiency
Max. operating temperature
149 °F (65 °C)

核心功能

  • Made of pure polypropylene (melt-blown) micro fibers, thermally bonded to prevent any fiber migration
  • The polypropylene filter material offers excellent chemical compatibility
  • No inner core
  • Graded pore structure offers high dirt-holding capacity with low initial pressure drop
  • No surfactants are present to generate extractables leading to foaming or other undesirable effects on the filtrate
  • FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact
productfamily.specification
0
分类标准
()

Specifications

Filter material Polypropylene (melt-blown)
Retention ratings 1, 3, 5, 10, 20, 50, 75 µm
Retention efficiency 80%
Lengths (nominal) 9.75", 10", 19.5", 20", 29.25", 30", 40"
Adapter code ()
Inner core -
End caps -
Cage -
Max. operating temperature 149 °F (65 °C)
Max. differential pressure in flow direction

29 psid (2.0 bar) at 70 °F (21 °C)

Questions before you buy
Technical support