知识搜索
下载文档 () / 20
动力,因我们而不同*

MANNOLEES

MANNOLEES is made from a preparation of yeast cell wall products enriched with mannoproteins. Mannolees can be used in white wine, red wine and rosé wine at any time during the wine making process until shortly before bottling. The cell wall preparation helps to increase the mouthfeel (mouthfeel) of the wines and can increase the sensory overall impression.

Feature
Wine fining agent yeast based enriched in mannoproteins for better mouthfeel
Composition
All wines
Dosage
3-10 g/hl

核心功能

  • Smoothing effect at tannin rich wines
  • Tannins are getting to the covered
  • Reduction of astringency of wines
  • Increase in mouthfeel of wines
规格

Ratings

Application

Dosage in lb/1,000 gal (g/hl)

 

White wine

Red wine

Increase in mouthfeel

0.25 – 0.42 (3 – 5)

0.33 – 0.67 (4 – 8)

Wines with high adstringency

0.25 – 0.83 (3 – 10)

0.42 – 0.83 (5 – 10)

下载链接
X
Download Close