知识搜索
下载文档 () / 20
动力,因我们而不同*

Combination Couplings - FMC

ACC, FECC and FECS combination couplings from Eaton's Crouse-Hinds Division are used to join EMT conduit to armored cable, metal-clad cable or flexible metallic conduit.

Certifications and compliances

ACC series and zinc die cast compression couplings:

  • UL Listed
  • cUL Listed 

FECC, FECS series combination couplings:

  • UL Listed

Design features

ACC combination couplings:

  • Dual gripping saddle design on the coupling safely secures cable or conduit in place and prevents loosening from vibration
  • Steel compression ring and nut provide a strong, secure termination point for EMT conduit
  • Tri-head set screw may be installed using a slotted, Phillips or Robertson head screwdriver
  • Steel combination coupling is zinc electroplated for corrosion resistance

Zinc die cast combination couplings:

  • EMT (set screw) to flexible steel (clamp)

FECC and FECS combination couplings:

  • Set screw squeeze type
  • Screw-in type compression

Standard materials

  • Body – steel (ACC) or zinc die cast (FECC/FESC)
  • Screw – steel
规格

Ordering information

Combination Couplings FMC Order Table
下载链接
X
Download Close