知识搜索
下载文档 () / 20
动力,因我们而不同*

Connectors and Couplings - AC/MC

Crouse-Hinds series AC/MC connectors and couplings are used to connect armored cable, metal-clad cable or flexible metallic conduit to a box or enclosure.  Our AC/MC fittings are available in set screw, clamp and saddle grip styles.  They are available in steel, malleable iron and zinc die cast. 

Certifications and compliances

NEC/CEC

  • UL Listed
  • cUL Listed
  • UL File No. E-19188

Design features

  • ACB connectors have dual gripping saddle design that safely secures cable or conduit in place and prevents loosening from vibration
  • Angled teeth on locknut bite into enclosure, preventing loosening from vibration

Standard materials

  • Body – steel, malleable iron or zinc die cast
  • Saddle (ACC series) – steel, zinc electroplated
  • Screw – steel, zinc electroplated
  • Locknut – steel
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close