知识搜索
下载文档 () / 20
动力,因我们而不同*

Elbows and Pulling Elbows - EMT

EMT elbows and pulling elbows from Eaton's Crouse-Hinds Division are used to make a 45° or 90° bend between two lengths of EMT, or between EMT conduit and a box or enclosure.   

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-25501 (elbows)
  • UL File No. E-19189 (pulling elbows)

Design features

Elbows:

  • Curvature of the conduit is used to fit specific locations and/or make turns or change directions
  • 1/2" to 4" trade sizes
  • Concrete tight when taped

Pulling elbows:

  • Removable cover and gasket facilitate wire pulling

Standard materials

  • Elbows – steel with zinc plating
  • Pulling elbows – zinc die cast
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close