知识搜索
下载文档 () / 20
动力,因我们而不同*

EYSR Retrofit Sealing Fittings

Crouse-Hinds series EYSR retrofit sealing fittings are installed in rigid metal conduit systems in Class I, Division 2 hazardous locations to replace installed Eaton’s Crouse-Hinds series EYS or EYD sealing fittings.  EYSRs allow the replacement to be done without disassembly of the conduit system, and they can be installed in vertical or horizontal positions, indoors or outdoors.

As with all sealing fittings, EYSRs restrict the passage of gases, vapors or flames from one portion of the electrical installation to another, limit explosions to the sealed off enclosure, and limit pre-compression or “pressure piling” in conduit systems.

When installed with a Crouse-Hinds series ECD15 drain, EYSR sealing fittings can also prevent accumulation of water in the conduit system.

Certifications and compliances

NEC

  • Class I, Division 2, Groups C, D
  • Class II, Division 2, Groups E, F, G

CEC

  • Class I, Division 1, Groups C, D
  • Class II, Division 1, Groups E, F, G

CSA standard

  • C22.2 No. 30

Design features

  • Seal may be installed in the existing conduit run without disassembly of the conduit system, saving time and labor
  • Overall length and spacing requirements do not exceed those of standard EYS seals; permits close nesting of seals
  • Pipe plugs permit the installation of a standard ECD15 drain fitting (ordered separately) for use in vertical conduit runs to drain any water that might accumulate in the conduit system
  • Steel set screws provide grounding continuity
  • Suitable for vertical and horizontal installations for indoor and outdoor applications
  • Available in 3/4” to 4” NPT sizes

Standard materials

  • Body – Feraloy iron alloy
  • Pipe plugs, bolts and set screws – steel
  • Gasket – neoprene
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close