知识搜索
下载文档 () / 20
动力,因我们而不同*

Pull Elbows - Rigid-IMC

Crouse-Hinds series pull elbows are installed in rigid or IMC conduit systems to make 90° bends where space is limited, or to connect rigid or IMC conduit to a box or enclosure.  Pull elbows also act as outlets, with removable covers and gaskets that facilitate wire pulling.

Certifications and compliances

NEC/CEC

  • UL and cUL Listed
  • UL standard: 514B (LBY and ET series)
  • Fed. Spec.: W-C-586a (LBY and ET series)

Design features

Elbows:

  • Maximum volume for bends within a compact overall size
  • Easily removable cover
  • Cover openings on an angle, permitting conductors to be pulled straight through either hub

Tees:

  • Compact size, small radius of bend for use in concealed or open conduit systems; particularly suited for use in shallow floors or partitions
  • Taper tapped hubs and integral bushing for standard threaded conduit

Standard materials

  • Body – Feraloy iron alloy, copper-free aluminum, malleable iron or zinc die cast options
  • Cover – Feraloy iron alloy, aluminum or steel
  • Gasket – neoprene
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close