知识搜索
下载文档 () / 20
动力,因我们而不同*

EAHC and EFHC Explosionproof Fixture Hanger and Outlet Box

Crouse-Hinds series EAHC and EFHC luminaire hangers are for use in hazardous areas to suspend explosionproof pendant luminaires from the conduit system.  These hangers function as both conduit outlet box and fixture hanger.

Certifications and compliances

NEC/CEC

EAHC:

  • Class I, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III

EFHC:

  • Class I, Groups C, D
  • Class II, Groups E, F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Design features

  • Through feed hubs are provided for threading the conduit directly into the hanger body
  • Has large threaded cover for accessibility and ease of wiring
  • Bottom hub, threaded or union style, is equipped with set screws to securely lock luminaire stem in place; takes conduit stem or EC flexible luminaire hanger for stems longer than 12” (in compliance with NEC Article 501 and CEC Part I, Section 18)

Standard materials

  • Bodies – Feraloy iron alloy
  • Covers – copper-free aluminum
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close