知识搜索
下载文档 () / 20
动力,因我们而不同*

ECHF Explosionproof Flexible Fixture Supports

ECHF flexible fixture supports from Eaton's Crouse-Hinds Division are used in hazardous locations where a light fixture must hang more than 12” from its supporting junction box (as specified by NEC Article 501 and CEC Part I, Section 18).  ECHF supports assure that fixtures hang plumb and will swing freely if accidentally struck, preventing damage to the fixture and supporting outlet fitting.

Certifications and compliances

NEC/CEC

  • Class I, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Design features

  • Complies with NEC Article 501/CEC Part I, Section 18
  • Free swinging in any direction through a large arc
  • Good electrical continuity – no bonding jumpers needed
  • Watertight construction
  • Insulating liner of asphalt impregnated fiber to protect conductors
  • Constructed to reinforced flexible metal hose
  • Two female end fittings, each with a removable short nipple
  • Nipples fit set screw type luminaire hubs
  • Female end fittings are equipped with set screws to prevent turning during relamping and loosening of fitting with vibrations

Standard materials

  • Inner core – brass
  • Outer braid – bronze
  • End fittings – bronze; brass (CSA certified units)
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close