KnowledgeSearch
Highbay, lowbay and industrials

Champ Pro PVML Industrial LED Light Fixtures

Crouse-Hinds series Champ Pro PVML LED fixtures are designed to provide full-spectrum, crisp, white light for industrial mid bay and high bay downlighting applications.  The PVML LED is available in nine models ranging from 3,000 lumens to 25,000 lumens.  This offers a lighting solution for areas with mounting heights from 8’ all the way up to 60’.

PVML LED light fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance.  The Type 4X fixture provides up to 127 lumens per watt, and custom Type I, III and V optics maximize light distribution and intensity.

These light fixtures are ideal for indoor and outdoor general area lighting where extremely corrosive, wet, dusty, hot and/or cold conditions exist.  Typical installations include heavy industrial, mine site processing areas, platforms, loading docks, tunnels, indoor/outdoor spotlighting, outdoor wall and stanchion mounted general area lighting, and areas requiring frequent on-and-off of lights.

Reliability
60,000 hours at 55°C ambient
Performance
Custom Type I, III and V optics
Efficiency
Up to 127 lumens per watt

Uplight refractor now available!

Champ PVML LED luminaires are now available with an uplight refractor, which maximizes light dispersion by directing light sideways and upwards.

Certifications and compliances

NEC/CEC

  • Wet locations, NEMA 4X, IP66

UL standards

  • UL1598 – Luminaires
  • UL1598A – Marine

CSA standard

  • cUL Listed to CSA Standard CSA C22.2 No. 250

IEC standard

  • CE

DesignLights Consortium® Qualified (pending)†


†Refer to www.designlights.org for full listing details.

Design features

  • Nine models from 3,000 lumens to 25,000 lumens for areas with mounting heights of 8-60 feet
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life; the PVML LED has a rated life of 60,000 hours at 55°C ambient, and its economic life ranges from 7 to 20 years
  • Energy-efficient technology – up to 77% energy savings over HID fixtures
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Custom Type V, Type III and Type I optics distribute the light where it is needed most and can help reduce the number of fixtures required for certain lighting applications
  • Contractor-friendly PVML LED utilizes the same mounting modules as our legacy HID luminaires, simplifying installation and reducing costs in retrofit projects
  • Mounting styles – pendant mount; cone pendant mount; flexible pendant mount; ceiling mount; wall mount; stanchion 25° mount; stanchion straight mount
  • Cool white standard (5000K, 70 CRI); warm white (3000K, 80 CRI) and neutral white (4000K, 70 CRI) optional
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Contains no mercury or other hazardous substances
  • Operating ambient: -40°C to 65°C (PVML3-PVML11 models); -40°C to 55°C (PVML13-PVML25 models)
  • Option for redundancy in drivers with multiple series circuits connected to each driver to avoid complete loss of illumination

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type I, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type I, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Safety cable, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 347-480 Vac, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Cone pendant mount, Type V, Safety cable, 3/4" trade size, 347-480 Vac, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixt, Cool, 320W HID equiv, No grd, Glass lens, 11000 lm, 122 lm/W, Alum, Ceil mt, Type I, Quick-Clip, 3/4" trade, Ceil w/ cond 45 deg counterclockwise from top hat, 100-277Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equiv, No grd, Glass lens, 11000 lumens, 122 lm/W, Die cast alum, Ceiling mount, Type III, Trunnion mount kit w/ pin, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast alum, Ceiling mount, Type V, Safety cable, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equiv, No grd, Polycarb lens, 11000 lumens, 122 lm/W, Die cast alum, Ceiling mount, Type V, Trunnion mt kit w/ pin, safety cable, 3/4" trade size, 347-480 Vac, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, Safety cable, 3/4" trade size, 347-480 Vac, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type I, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, 1" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast alum, Wall mount, Type I, Safety cable, 1" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 92W
Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type I, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 92W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close