知识搜索
下载文档 () / 20
动力,因我们而不同*

Champ VMVF Fluorescent Hazardous Area Light Fixtures

Champ VMVF fluorescent light fixtures from Eaton's Crouse-Hinds Division provide a compact, lightweight design that's ideal for a wide range of mounting heights within hazardous area applications.  Available with seven mounting arrangements to suit any lighting layout, the VMVF fluorescent is approved for use in Class I, Division 2 and Class I, Zone 2 locations.

The rugged design stands up to challenging environments where moisture, dirt, dust, vibration, corrosion and rough usage are problems.  These light fixtures are ideal for indoor and outdoor general area lighting in manufacturing plants, refineries, chemical, petrochemical and other industrial process facilities, waste or sewage treatment facilities, offshore, dockside and harbor installations, and other heavy industrial applications.

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, AEx nR II, Ex nR IIC

IEC

  • IEC Zone 2, Ex nR IIC

UL standards

  • 844 Hazardous (Classified) Locations
  • 1598 Luminaires

CSA standard

  • C22.2 No. 137

IEC Standard

  • 60079-15

Design features

  • Instant-on luminaire eliminates flicker-free starting and increases safety and productivity
  • Luminaire components are of the same materials as standard VMV and DMV
  • Popular components are available from stock; offers visual consistency throughout installation 
  • Compact fluorescent light fixture provides higher lumen output with increased color rendering index (CRI)
  • Energy-efficient universal ballast suitable for 120-277V 50/60Hz - minimum starting temperature of -18°C provides long lamp life and lamp end-of-life protection
  • UL marine rated, NEMA 4X/IP66 luminaire prevents water ingress and is suitable for the most adverse outdoor environments

Standard materials

  • Ballast housings and mountings – copper-free aluminum with epoxy powder coat
  • Exterior hardware and guards – stainless steel
  • Reflectors (dome and angle) – Krydon fiberglass-reinforced polyester material
  • Globes – heat and impact resistant internally fluted glass
  • Refractors – glass
  • Reflector lens – spun Alzak aluminum, tempered glass, stainless steel door frame

Drawings and design support

规格

Ordering Information

Crouse-Hinds VMVF FLuor Catalog Tree

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close