知识搜索
下载文档 () / 20
动力,因我们而不同*

EVI Explosionproof Incandescent Light Fixtures

EVI explosionproof incandescent light fixtures from Eaton's Crouse-Hinds Division are used where a consistent light level relatively unaffected by extremes in ambient temperature (-40°C to +65°C) is required.

Also suitable in areas that require lamps to reach full illumination immediately and to be frequently turned on and off.

Applications include tough environmental conditions involving corrosives, water, dust and extreme temperatures.

Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups C, D
  • Class I, Zone 1, Group IIB
  • Class II, Groups E, F, G
  • Marine locations, wet locations, enclosure Type 4X, IP66

NEC

  • Class III, Simultaneous Presence

UL standards

  • UL844 – Electric Fixture Hangers for Hazardous Locations
  • UL1598 – Luminaires
  • UL1598A – Luminaires for Installation on Marine Vessels

CSA standard

  • cUL Listed (certified by UL to CSA standards) C22.2 No. 137

Design features

  • Ambient suitability to 65°C
  • Standard 90°C rated building wire for 150W max. 40°C ambient application – represents more than 75% of all applications
  • Type 4X, marine outdoor locations
  • Factory sealed – no external seals required
  • Quick connect – fixture threads onto the mounting module for easy installation
  • One size luminaire for all medium base incandescent lamps through 300W
  • One size luminaire for all mogul base incandescent lamps through 500W
  • Small, compact size – ceiling mount is 13-3/4" long
  • Shock absorbing receptacle
  • Easy to assemble and relamp
  • Silicone gaskets seal out dirt and moisture
  • Epoxy powder coat for corrosion resistance
  • Same mounting modules as used with the EVM and EVLP series

Standard materials

  • Body, mounting modules and guard – copper-free aluminum
  • Globe – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Reflectors – Krydon fiberglass-reinforced polyester
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close