知识搜索
下载文档 () / 20
动力,因我们而不同*

Mounting Module Adapters for Champ VMVL and Champ Pro PVML LED Fixtures

Crouse-Hinds series CHMM mounting adapters allow our Champ VMV/VMVL LED and Champ Pro PVM/PVML light fixtures to be easily attached to other manufacturers' mounting modules in the field, simplifying installation and significantly reducing costs in retrofit projects.

CHMM adapters are available for retrofitting to the mounts of Appleton® MercMaster II and III fixtures, Thomas & Betts® HazLux fixtures and GE® H2 Filtr-Gard fixtures.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D* 
  • Class II, Division 1, Groups E, F, G *
  • Class III*
  • Simultaneous Presence*
  • Wet locations, Type 4X, IP66

UL standards

  • UL 844 – Hazardous (Classified)*
  • UL1598 – Luminaires
  • UL1598A – Marine

CSA standard

  • CSA C22.2 No. 137

*When used with Champ VMV/VMVL LED luminaires.

Design features

  • Smart design saves hours of tear down and installation time
  • Compact design allows for easy conversion to Crouse-Hinds series Champ VMV/VMVL and PVM/PVML LED fixtures
  • Easily convert wall and ceiling mounts without accessing the conduit system

CHMM1

The CHMM1 mounting adapter is compatible with the following Appleton mounts from the MercMaster III product lineup:

  • Pendant – KPA-75 and KPA-100
  • Flexible pendant – KPAF-75 and KPAF-100
  • Cone pendent – KPCH-75 and KPCH-100
  • Ceiling – KPC-75 and KPC-100
  • Wall – KPWB-75 and KPWB-100
  • 25° stanchion – KPS-125 and KPS-150
  • 90° stanchion – KPST-125 and KPST-150
chmm1-adapter-with-illustration.jpg

CHMM2

The CHMM2 mounting adapter is compatible with the following Appleton mounts from the MercMaster II product lineup:

  • Pendant – LPA-75 and LPA-100
  • Ceiling – LPC-75 and LPC-100
  • Wall – LPWB-75 and LPWB-100
  • 25° stanchion – LPS-125 and LPS150
chmm2-adapter-with-illustration.jpg

CHMM3

The CHMM3 mounting adapter is compatible with the following Thomas & Betts mounts from the HazLux product lineup:

  • Pendant – VP2 and VP3
  • Ceiling – VA2 and VA3
  • Wall – VB2-VIB and VB3-VIB
  • 25° stanchion – VS5, VS4-VIB and VS5-VIB (Not applicable for 21L and 25L Champ VMV variants)
  • Straight stanchion – VL4-VIB and VL5-VIB
chmm3-adapter-with-illustration.jpg

CHMM4

The CHMM4 mounting adapter is compatible with the following GE mount from the H2 Filtr-Gard product lineup:

  • Pendant – H2000-3P
  • Straight stanchion – H2000-6S
  • Angle stanchion – H2000-5J (Not applicable for 21L and 25L Champ VMV variants)
chmm4-adapter-with-illustration.jpg

Videos

    Standard materials

    • LED luminaire and adapter – copper-free aluminum with Corro-free epoxy powder coat
    • Gaskets – silicone
    • External hardware – stainless steel
    规格

    显示差异
    仅显示不同点
    隐藏空白功能
    下载链接
    X
    Download Close