知识搜索
下载文档 () / 20
动力,因我们而不同*

NDA Non-metallic Incandescent Hazardous Area Light Fixtures

NDA Series Non-metallic Incandescent Luminaires from Eaton's Crouse-Hinds Division are used to provide incandescent lighting in marine applications, above and below deck and where salt spray corrosion shortens fixture life.

Application include walkways, bridges, tunnels, security lighting, garages, coal handling areas, shipboard, processing plants, and nuclear generating plant containment areas.

Certifications and compliances

  • UL Standard: 1598
  • Wet Locations
  • Suitable for 40°C ambient temperature

Design Features

  • Luminaire is molded Krydon® for excellent corrosion, heat, and impact resistance
  • Accommodates all popular incandescent lamps up to 300W, PS-25
  • Attractive modern design and color complement other Corro•Gard products
  • Weighs only 8 1/2 lbs. complete with lamp and globe
  • Medium screw base porcelain lamp socket has a vibration-absorbing mounting bracket
  • All joints are gasketed to ensure watertightness
  • Configured glass globe reduces glare
  • Corro•Gard reflectors made of Krydon reflect light better than porcelainized steel; do not yellow or discolor with age; cannot chip, peel, rust or dent

Standard Materials

  • Bodies and reflectors: Krydon fiberglass-reinforced polyester material
  • Globes: configured heat-resistant glass
规格

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

下载链接
X
Download Close