下载文档 () / 20
动力,因我们而不同*

Pauluhn Exacta Compact Fluorescent Hazardous Area Globe and Guard Fixtures

Crouse-Hinds series Pauluhn Exacta compact fluorescent hazardous area globe and guard fixtures are used for ceiling, pendant and wall mount lighting applications in Class I, Division 2/Zone 2 and Class II, Division 2 atmospheres.  Constructed of non-metallic polyethylene terephthalate (PET) for food and beverage applications, Exacta fixtures are available in 18W, 26W and 32W compact fluorescent, as well as 150W incandescent.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIC
  • Class II, Division 2, Groups F, G
  • Class III
  • Type 4
  • Conforms to IP66

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires

CSA standards

  • CSA – Class 3428 03
  • CSA – Class 3428 83

Design features

  •  Available in 18W, 26W and 32W compact fluorescent or 150W incandescent
  • Approved for use in Class II dust areas
  • High temperature silicone gasket provides a watertight seal
  • Watertight mounting in any direction
  • USDA compliant materials
  • Optional polymeric or stainless steel guards
  • A wide variety of globe materials and colors available

Standard materials

  • Housing and globe base – reinforced polyethylene terephthalate (PET)
  • Guard – nylon 6/6 or stainless steel
  • Hardware – stainless steel
  • Gasket – one-piece silicone
  • Lamp holder – porcelain (incandescent models); polycarbonate (compact fluorescent models)
  • Globe – glass; tempered glass; polycarbonate
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close