知识搜索
下载文档 () / 20
动力,因我们而不同*

Vaporgard VD and VX Incandescent Hazardous Area Light Fixtures

Vaporgard VD and VX Series Incandescent Luminaires from Eaton's Crouse-Hinds Division are used Indoors or outdoors for flush or surface mounting on ceiling or wall; pendant or in conduit systems; with or without a cast outlet box.

Applications include tunnels, building entrances and similar locations, where moisture, dirt, chemicals, vibration or rough usage is a problem.

Certifications and compliances

  • UL Standard: 1682
  • UL 1010 hazardous locations (NPJ plug only)
  • Wet and damp locations, watertight
  • CSA Standard C22.2 No. 182.1

Design Features

  • Designed to exclude dirt, moisture and corrosive vapors from the interior of the luminaires and the conduit system
  • No screws to remove as the shock-absorbing socket strap is keyhole slotted and removes quickly for ease of wiring
  • The glass globe-guard assembly is installed and/or removed as a unit, making it necessary to handle only one piece in relamping
  • No crevices to accumulate a dirt or dust build-up; fixture has an attractive finish with a smooth, dust and dirt shedding design
  • Configurated glass globe has vertical fluting and stippled bottom which provides for more even light distribution and glare elimination
  • For non-hazardous locations, shatterproof plastic polycarbonate globes are available for use with the 200 watt series
  • Reversible offset socket mounting strap permits use of various sized lamps while holding light center in same position for maximum light output and efficiency
  • Shock-absorbing medium base lamp socket

Standard Materials

  • Bodies and guards: copper-free aluminum
  • Globes: Heat and impact resistant tempered glass
  • Colored glass non-tempered (G55, G56, G57, G58) -Plastic polycarbonate (G63, G65, G67)
  • Reflectors – Krydon® fiberglassreinforced polyester
规格

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

下载链接
X
Download Close