下载文档 () / 20
动力,因我们而不同*

Bent axis motor

Eaton's extensive line of hydraulic bent axis motors are designed for both commercial and military applications. These packages offer high volumetric and torque efficiencies resulting in higher power output and low power loss. The motors are available in a wide range of speed and pressures. Available configurations include fixed displacement, and variable displacement with shut-off valve, mechanical servo, and electro-hydraulic servo speed control options.

规格
下载链接
X
Download Close