知识搜索
下载文档 () / 20
动力,因我们而不同*

Shore Power Connectors and Cables

Eaton's Crouse-Hinds series ship/shore connectors feature a rugged design engineered for quick, easy and safe connect and disconnect of docked ships to shore generated power.  Ship/shore connectors meet MIL-C-24368, and are able to handle currents up to 500 amps per phase, continuous.

Designed to prevent contact misalignment, ship/shore receptacles use a strain relief with an interlocking safety switch.  Contacts have a low insertion force, short engagement distance and low contact resistance, making connect/disconnect quick and easy.

Safety
Meets MIL-C-24368 when mated and unmated
Reliability
Meets MIL-STD-167 for vibration and MIL-S-901C for shock resistance

Certifications and compliances

  • Meets MIL-C-24368 in both the properly mated and unmated conditions
  • Receptacle withstands vibration Type I of Mil-Std-167
  • Receptacle withstands shock Type A, Grade A, Class I of Mil-S-901C

Design features

  • Meets MIL-C-24368 in both the properly mated and unmated conditions
  • Operating temperature range: -55°C to +80°C (-67°F to 185°F)
  • Optional built-in power shut-off switch can withstand most harsh operating conditions
  • Easily to replace contacts in the field
  • Fits 400 or 500 MCM cable sizes
  • Polarized to prevent cross-phasing
  • Resists rain, humidity and salt spray, sunlight, frost and ice
  • Reinforced ribbed receptacle housing
  • Available in molded, potted to cable or field attachable plug and receptacle with a variety of cable terminations

Electrical ratings

  • Three-phase
  • Current rating: 0 through 500 amperes
  • Voltage rating: 500V
  • Available with three bussed contacts

Standard materials

  • Receptacle and plug assemblies – fiberglass-reinforced polyester
  • Male pins, female contacts and bus lugs – Tellurium copper with silver plating
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close