下载文档 () / 20
动力,因我们而不同*

HAUTL series

HAUTL overmolding cable assemblies are suited to withstand harsh environments for applications including outdoor and indoor lighting, solar power, instrumentation and measurement, and other industrial applications.

核心功能

  • Power cord rated at 16A, 500V
  • Waterproof IP68/69K
  • UV resistant, long lasting solution
  • Blind mateable
下载链接
X
Download Close