下载文档 () / 20
动力,因我们而不同*

HAUTS series

The difficulty of finding a fast, reliable harness manufacturer led us years ago to start our own in-house cable assembly production, which has helped customers reduce suppliers and benefit from our best-in-class quality levels. Overmolding is a process that further enhances UTS sealing properties, especially over many years of use. Overmolding allows users to change the cable exit from straight through 90 degrees and avoid any stress on the cable terminated to the connector. Also, encapsulating wires inside of moulding creates a barrier to prevents liquid from entering the equipment through the connector if the cable jacket is breached. Typical applications may include stage lighting, medical equipment, solar energy, instrumentation and off-road vehicles.

核心功能

  • Plastic connector 
  • Rapid 1/3 turn 
  • PVC outer sheath (grey color) 
  • 1.5mm² conductor 
  • 300V 
  • Flammability rating IEC (UL1581 Sec.1160) 
  • High flexibility 
  • Small cable diameter
下载链接
X
Download Close