下载文档 () / 20
动力,因我们而不同*

MBG Series

Our MBG series connectors are push to mate, press and release to unmate, with high durability up to 5000 mating cycles.

Their design allows you to connect plugs to receptacles in blind mating conditions, with a metal latch and audible click to confirm easy, secure connections.

Uniquely designed lubricated male contacts with a spring-actuated foam plate allows mating and unmating up to 5000 times for maximum endurance.

核心功能

  • Operating temperature : -55°C + 105°C / -67°F to 221°F
  • Standard: UL94V0 
  • Sealing: IP40 5000 mating cycles 
  • Plastic housing with metal latch 
  • Audible positive click
  • REACH RoHS compliant
下载链接
X
Download Close