下载文档 () / 20
动力,因我们而不同*

MSO series

Our MSO rectangular connector series offers a reliable, rugged and versatile system for all PCB connection requirements (straight or right-angled printed circuit board). Connectors are equipped with a jackscrew locking mechanism and are available with a wide range of sizes and positions (from 9 to 75 positions). In addition, the MSO boardmount connector series includes a full range of hardware and accessories. Available with a 3.81 mm pitch, MSM uses standard #16 Trim Trio contacts that are available in both machined or stamped and formed versions.

规格
Operating temperature: -55°C + 125°C (-67°F + 257°F)
Standard: UL94V0
Mating cycles: 500
Sealing: IP40
下载链接
X
Download Close