下载文档 () / 20
动力,因我们而不同*

MU series dry mate connectors for deep immersion

Our MU series of highly ruggedized connectors is ideal for demanding, deep-immersion applications, providing features and benefits of our marine bronze M Series but with  316L stainless steel shells for improved resistance to corrosion and biological fouling.

Shell polarization keys and sturdy, scoop-proof design make blind mating possible. Shell-to-shell sealing with two O-rings in the coupling interface provides reliable watertightness, regardless of low or high pressure. Connectors are easy to mate and unmate, even with high contact density layouts.

The MU series is suited to withstand high pressure, with cable termination achieved through the use of pressure gland or overmolding. Using an integrated backshell, they also are extremely resistant to pull out or transverse forces and to vibrations and shocks.  Gripping is prevented by stanal surface treatment on the 316L coupling ring.

核心功能

  • High corrosion resistance
  • High biological fouling resistance 
  • 316L stainless steel shells 
  • Shell-to-shell sealing with two O-rings in the coupling interface 
  • Integrated backshell
下载链接
X
Download Close