下载文档 () / 20
动力,因我们而不同*

ND series

Our ND series features a highly reliable and durable brack drawer connector that's ideal for connecting between units, as well as a sturdy connector and cable clamp for the DRW series. Our cable clamp can be attached to both plug connector and receptacle connector, and a ferrite plate can be attached for EMI performance. Connectors can withstand vibration and shock conditions of railway signal security components and railway vehicle supplies.

核心功能

  • Available in 50 contacts
  • Compliant with the vibration and shock conditions of railway signal security components and railway vehicle supplies.
  • Contacts: RC/RCS/RM, all proven in the railway industry, are available as Common contact
规格
Operating temperature range: -55℃ to +125℃ (-67°F + 257°F)
Rated current: 13A (panel mount)
Contact resistance: 15mΩ Max
Insulation resistance: 5000 MΩ Min
Withstanding voltage: A.C. 2000V (1 minute)
Durability: 500 matings and unmatings
Vibration resistance: JIS-C-0040
Vibration test: JIS-E-3014
Shock test: JIS-E-3015
Dynamic salt spray: JIS-C 0023
Storage temperature/humidity: JIS-C0028
Vibration/Shock: JIS-E-4031
下载链接
X
Download Close