下载文档 () / 20
动力,因我们而不同*

UTGX series

Waterproof, shock-proof and UV resistant, the UTGX series can withstand underwater immersion, routine pressure washing, dirt and dust, and other harsh conditions. Ideal for both indoor and outdoor applications with a lifespan of up to 27 years in-application, the UL/IEC certified UTGX series connectors are a safe and reliable solution.

The UTGX series can be used in a wide range of space-saving configurations and electrical layouts. In addition to a bayonet locking mechanism that ensures a quick and secure connection and disconnection, other updates to the lightweight design make the UTGX series connectors easier than ever for operators to handle quickly. Especially in high-mating cycle applications, UTGX helps you save time and money.

 

核心功能

  • Outdoor and shock-proof 
  • Waterproof 
  • UV resistant 
  • Quick mating

Upgrading has never been easier

Our latest UTGX series uses Trim Trio contacts that are designed for machined, stamped, formed and highspeed contacts, making it quicker, easier and more cost effective to upgrade. By using the same contacts, the switch from one connector series to another doesn’t require tool or panel cut-out modifications.

Harsh environment cable assembly

Our terminated cable assemblies increase sealing and stress-resistance properties on the cable termination allowing operators to handle quickly especially in high-mating cycle applications.

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
规格
  • Lifespan of up to 27 years in industrial environments by qualification according to ISO21207 - Method B / 5 cycles
  • UL 1977 (ECBT2 / ECBT8) qualified and IEC61984 certified
  • Outdoor use qualified according to UL50/UL50E level 6P & shock-proof certified up to IK07, according to IEC 62262
  • Waterproof:  IP68/69K dynamic mated (and unmated for Hi-Seal versions)
  • 5 years resistance to UV exposure:  F1 material according UL746C
  • 500 mating cycles
  • RoHS and REACH

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close