知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL Configuration Tools and Software

The PCS45/PCL45USB configurator allows our converters to be configured from a standard PC running a Microsoft® Windows® operating system. The configurator includes PC software, which is available to download and a IS certified interfacing link (PCL45USB). Converters can be configured from the safe area, while on-line, and configurations can be saved to disk and printed out when required. It is suitable for use with Crouse-hinds series MTL4500 and MTL5500 range.

Certifications and compliances

ATEX & IECEx approved

  • Zone 0 Group IIC outputs
  • Safe area use
  • Suitable for connection to MTL4500 & MTL5500 isolators with configuration port
  • Certified for +60°C

CE marked for compliance with LVD, EMC and RoHS Directives.

Approvals held and approval details vary between models. Please refer to certificates for specific details. 

规格

Ordering information

Product Code Specification Function
PCS45/PCL45USB Configurator for MTL converters The PCS45/PCL45USB configurator allows MTL converters to be
configured from a standard PC running a Microsoft® Windows®
operating system. 
下载链接
X
Download Close