知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL Fieldbus Display Systems

The MTL range of intrinsic safety fieldbus displays are designed to display process variables, in text or simple graphics, and provide a low cost operator interface in a safe or hazardous area.

MTL have the widest range available, from 8 variable to cost effective single variable version, field and panel mount variants, safe and hazardous area version as well as FOUNDATION fieldbus™ H1 and Profibus PA versions. All versions are bus powered to simplify installation.

  • The 8 variable BA-x8x version provides a large 86 x 45 mm back-lit display with 9 standard screen options displaying 1 to 4 variables, measurement units and tags as well as bar graphs. The operator can select the displayed screen via the front panel push-buttons, or these buttons may be disabled. The instrument can be supplied with six isolated alarm outputs, each of which may be linked to any of the displayed fieldbus variables. Alarm setpoints can be entered via the front panel push-buttons, which in turn may be protected by a security code.
  • The cost effective BA-x1x displays a single fieldbus process variable on a bold five digit display and a 31 segment analogue bargraph. It supports FOUNDATION fieldbus™ H1 with an Input Selector fieldbus function block which is supported by most fieldbus hosts.
  • The BA-xx4 field mounted versions are housed in a robust IP66 glass reinforced polyester (GRP) enclosure with a toughened glass window that may be surface mounted, or pipe mounted using one of the accessory kits.
  • The BA-xx8 panel mounted version provides IP66 ingress protection from the front, fitting in a standard 72 x 144mm panel cut out.
  • The BA-4xx intrinsically safe versions have ATEX, FM, cFM and IECEx intrinsically safe certification and comply with the Fieldbus Intrinsically Safe Concept FISCO. For applications in Zone 2 the BA414NDF has ATEX and IECEx Type nL approval and is FNICO compliant.
  • The BA-6xx versions are designed for general purpose safe area applications.
Cost savings
Low cost operator interface
Reliability
IP66 ingress protection
Ease of Use
Bus powered to simplify installation

Certifications and compliances

ATEX & IECEx approved

  • Zone 0 mounting
  • Group IIC & IIIC
  • T4 temperature classification
  • IP66 rating
  • Certified for -40°C to +60°C or +70°C

CE marked for compliance with LVD, EMC, ATEX and RoHS Directives.

Approvals held and approval details vary between models. Please refer to certificates for specific details. 

Design Features

  • FOUNDATION fieldbus™ H1 and Profibus PA versions
  • Displays upto 8 fieldbus process variables
  • General purpose and intrinsically safe versions
  • ATEX Gas & Dust, FM and IEC Ex certifications
  • FISCO compliant intrinsically safe version
规格

Ordering information

Product Code Type Specification Certification
BA414DF-F Displays - Field Mounting Fieldbus intrinsically safe display, field mounting, ATEX Gas ATEX Certified
BA414DF-F-D Displays - Field Mounting Fieldbus intrinsically safe display, field mounting, ATEX Dust ATEX Certified
BA414DF-F-FM Displays - Field Mounting Fieldbus intrinsically safe display, field mounting, FM ATEX Certified
BA414NDF-F Displays - Field Mounting Fieldbus display, field mounting, ATEX Gas ATEX Certified
BA484DF-F Displays - Field Mounting Fieldbus intrinsically safe display, field mounting, for FOUNDATION fieldbus™ H1 ATEX Certified
BA484DF-P Displays - Field Mounting Fieldbus intrinsically safe display, field mounting, for Profibus PA ATEX Certified
BA614DF-F Displays - Field Mounting Fieldbus display, field mounting  
BA684DF-F Displays - Field Mounting Fieldbus safe area display, field mounting, for FOUNDATION fieldbus™ H1  
BA684DF-P Displays - Field Mounting Fieldbus safe area display, field mounting, for Profibus PA  
BA418CF-F Displays - Panel Mounting Fieldbus intrinsically safe display, panel mounting ATEX Certified
BA488CF-F Displays - Panel Mounting Fieldbus intrinsically safe display,panel mounting, for FOUNDATION fieldbus™ H1 ATEX Certified
BA488CF-P Displays - Panel Mounting Fieldbus intrinsically safe display,panel mounting, for Profibus PA ATEX Certified
BA618CF-F  Displays - Panel Mounting Fieldbus display, panel mounting  
BA688CF-F Displays - Panel Mounting Fieldbus safe area display, panel mounting, for FOUNDATION fieldbus™ H1  
BA688CF-P Displays - Panel Mounting Fieldbus safe area display, panel mounting, for Profibus PA  
下载链接
X
Download Close