知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL fieldbus displays

Eaton supplies the widest range of Crouse-Hinds series MTL fieldbus displays from 8-variable to cost effective single-variable versions, field and panel mount variants, safe and hazardous area versions as well as FOUNDATION fieldbus™ H1 and Profibus PA versions. All versions are bus powered to simplify installation.

The 8-variable BA-x8x model provides a large 86 x 45 mm back-lit display with 9 standard screen options displaying 1 to 4 variables, measurement units and tags as well as bar graphs. The operator can select the displayed screen via the front panel push-buttons, or these buttons may be disabled. The instrument can be supplied with six isolated alarm outputs, each of which may be linked to any of the displayed fieldbus variables. Alarm setpoints can be entered via the front panel push-buttons, which in turn may be protected by a security code.

Our cost effective MTL BA-x1x model displays a single fieldbus process variable on a bold five digit display and a 31 segment analogue bargraph. It supports FOUNDATION fieldbus™ H1 with an Input Selector fieldbus function block which is supported by most fieldbus hosts.

Field mounted versions are housed in a robust IP66 glass reinforced polyester (GRP) enclosure with a toughened glass window that may be surface mounted or pipe mounted using one of the accessory kits.

Panel mounted versions provide IP66 ingress protection from the front, fitting in a standard 72 x 144mm panel cut out.

Certifications and compliances

  • MTL BA-4xx intrinsically safe versions have ATEX, FM, cFM and IECEx intrinsically safe certification and comply with the Fieldbus Intrinsically Safe Concept FISCO. For applications in Zone 2 the BA414NDF has ATEX and IECEx Type nL approval and is FNICO compliant.
  • MTL BA-6xx versions are designed for general purpose safe area applications.

Please refer to each version's datasheet in the resources section for the complete listing of product certificaitons and compliances

Design features

  • FOUNDATION fieldbus™ H1 and Profibus PA versions
  • Displays upto 8 fieldbus process variables
  • General purpose and intrinsically safe versions
  • ATEX Gas & Dust, FM and IEC Ex certifications
  • FISCO compliant intrinsically safe version

Standard materials

  • MTL BA-xx4 field mounted versions: IP66 glass reinforced polyester (GRP) enclosure with a toughened glass window 
  • MTL BA-xx8 panel mounted versions: Non-metallic enclosure with an IP66 front instrument panel
规格

Ordering Information

Displays - Field Mounting
Part Number Description Hazardous Area Certifications *
BA414DF-F    Fieldbus intrinsically safe display, field mounting, ATEX Gas ATEX & IECEx Approved
BA414DF-F-D    Fieldbus intrinsically safe display, field mounting, ATEX Dust ATEX & IECEx Approved
BA414DF-F-FM    Fieldbus intrinsically safe display, field mounting, FM FM Approved
BA484DF-F    Fieldbus intrinsically safe display, field mounting, for FOUNDATION fieldbus™ H1 ATEX & IECEx Approved
BA484DF-P    Fieldbus intrinsically safe display, field mounting, for Profibus PA ATEX & IECEx Approved
BA614DF-F   Fieldbus display, field mounting  
BA684DF-F   Fieldbus safe area display, field mounting, for FOUNDATION fieldbus™ H1  
BA684DF-P   Fieldbus safe area display, field mounting, for Profibus PA  
Displays - Panel Mounting
Part Number Description Hazardous Area Certifications *
BA418CF-F    Fieldbus intrinsically safe display, panel mounting ATEX & IECEx Approved
BA488CF-F    Fieldbus intrinsically safe display,panel mounting, for FOUNDATION fieldbus™ H1 ATEX & IECEx Approved
BA488CF-P    Fieldbus intrinsically safe display,panel mounting, for Profibus PA ATEX & IECEx Approved
BA618CF-F   Fieldbus display, panel mounting  
BA688CF-F   Fieldbus safe area display, panel mounting, for FOUNDATION fieldbus™ H1  
BA688CF-P   Fieldbus safe area display, panel mounting, for Profibus PA  
* Select Certification Reports under the Resources tab for full list of certifications
下载链接
X
Download Close