知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL fieldbus power hub

The Crouse-Hinds series MTL F11 is the next generation of the popular power hub. Ideal for fieldbus device or system demonstrations, bench-top calibrations and test setups. The power hub is a mini fieldbus segment in a box - just add devices.

A typical use for the power hub is to configure, precommission, test or calibrate Fieldbus devices.

Design features

  • Built-in fieldbus power conditioning
  • 5 fieldbus device ports
  • 30mA current per device
  • Up to 315mA total current
  • Auxiliary port for expansion
  • Complete with AC power supply
  • Battery-pack option 5 fieldbus device ports

Standard materials

  • Case: Lexan polycarbonate
规格

Ordering Information

Part Number Description
F11 Fieldbus Power Hub
F11-Labkit   Fieldbus F11 Power Hub and cables
F11-YK2   Fieldbus F11 Power Hub with fieldbus cables
FCS-A11 Battery Pack (Power Hub power in the field)
下载链接
X
Download Close