知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL fieldbus terminators

Fieldbus standards require buses to be terminated at both ends to prevent signal reflections. In many applications, one terminator is built into the power conditioner, which is usually located near the control system. The second terminator is either integrated into the Megablock or fieldbus barrier wiring component, or added in the form of a separate DIN-rail mounted unit.

The Crouse-Hinds series MTL range of fieldbus terminators are ideally suited to provide the terminator that is normally installed in a junction box in the field (along with a Megablock for interconnecting devices). A large “T” is placed on all terminator labels for easy identification of the Terminator location.

Certifications and compliances

FCS-MBT Model:

  • Ex II 1 G EEx ia IIC T4
  • Ex II 3 G Ex nA IIC T4 Gc
  • Class I, Division 1, Groups A, B, C and D, (Temp Code T4) Ex ia IIC T4
  • IS/I/1/ABCD/T4 Ta=70ºC
  • I/0/AEx ia IIC T4 Ta=70ºC
  • NI/I/2/ABCD/T4 Ta=70ºC
  • I / 2 / IIC / T4 Ta=70ºC

F100 Model:

  • Ex II 3 G
  • Ex nA IIC T4 Gc
  • Class I, Division 2, Groups A, B, C and D (Temp Code T4); Ex nA IIC T4
  • NI/I/2/ABCD/T4 Ta=70ºC
  • I / 2 / IIC / T4 Ta=70ºC

FCS-MBT-XE Model:

  • Ex II 2 G Ex eb mb IIC T4 Gb
  • Ex eb mb IIC T4 Gb

Environmental ratings (all models):

  • Operating Temperature: –45ºC to +70ºC

Design features

  • Terminators are clearly marked with a large ‘T’ making them easy to identify in the field
  • Provides some differential and common-mode (cable shield) over voltage protection
  • The ground connection on the filedbus terminators are used to shunt any surge currents that may get on the cable shield to a local ground in the junction box.  Although the normal practice is to ground the cable shield in the control room, this additional ground connection will not cause ground loops.
  • In the event of an overvoltage on the cable shield, a gas discharge tube fires and shunts this unwanted current to ground
规格

Ordering Information

Part Number Description Hazardous Area Certifications *
F100 General purpose Zone 2/Division 2 terminator ATEX Approved
FCS-MBT Intrinsically safe Zone 0/Division 1 terminator ATEX Approved
FCS-MBT-XE Ex me Zone 1 terminator ATEX & IECEx Approved
* Select Certification Reports under the Resources tab for full list of certifications
下载链接
X
Download Close