知识搜索
下载文档 () / 20
动力,因我们而不同*
已退市

MTL G1010 Galvanic Oxygen Analyser

Please note: we no longer offer this products or any repairs/spares.

Crouse-Hinds series G1010 oxygen analysers are ideal for use in many applications which measure oxygen in various processes.  From ppm to % levels, safe areas or hazardous areas, different process conditions and differing backgrounds, there is a G1010 configuration that is right for you.  Options include a choice of outputs, AC or DC versions, as well as the oxygen cell and sample system.

Certifications and compliances

  • Ambient operating range: 0°C to +40°C, RH <80% (non-condensing)

Design features

  • Proven technology from gas analyser experts
  • ppm or % O2 levels
  • Hazardous area options
  • Choice of cells for different applications
  • Remote or integral sensor
  • Choice of sample systems
  • A large multi-digit, auto-ranging LCD shows the concentration and user-adjustable parameters
  • Two alarm channels, user-programmable to be high, low or off, each provide one set of volt-free changeover contacts, and can be set to any concentration within the span of the instrument
  • A user programmable analogue output of 0 to 5v or 4 to 20mA is available
  • Several sensor versions are available, enabling the analyzer to operate at optimum performance in a diverse range of applications
  • Remote sensor versions are available that allow the separation of the control/display module and sensor by up to several hundred meters

Standard materials

  • Enclosure – fiberglass-reinforced Noryl
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close