知识搜索
下载文档 () / 20
动力,因我们而不同*
已退市

MTL GIR250 Oxygen and Carbon Dioxide Analyser

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL GIR250 is designed to monitor percentage levels of oxygen and carbon dioxide in a single, robust unit.  Oxygen is measured with a special electrochemical cell which works in the presence of mildly acidic gases such as carbon dioxide.  The carbon dioxide is measured by a NDIR sensor.  A dual display gives 0.01% resolution on each gas.  The instrument can be pre-programmed with pass/fail criteria for each of the gases, and results can be transferred to external recording/logging devices using the 4-20 mA outputs.

Certifications and compliances

  • Ambient temperature range: -5°C to 40°C

Design features

  • Dual measurement of oxygen and carbon dioxide in one instrument
  • Compact, robust unit
  • Transportable laboratory style case
  • Simple, easy to read display
  • Intuitive user interface
  • Easy calibration process
  • Pump and flowmeter for sample control
  • Comprehensive set of programmable alarm relays and analog outputs
  • Real-time results
  • Fast sensor response
  • Low cost of ownership – containing a non-depleting infrared sensor and a user-serviceable replacement galvanic cell
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close