知识搜索
下载文档 () / 20
动力,因我们而不同*
已退市

MTL K1650 Hydrogen Purity Monitor for Alternator Purge

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL K1650 analyser was designed specifically for use in power stations.  Modern turbogenerators produce a great amount of heat and the most efficient way of removing this heat is by enveloping the parts in hydrogen because hydrogen has seven times the cooling capacity of air.  It is possible, however, for air to leak into the system, so it is essential to monitor the hydrogen purity for both efficiency and safety, as an air mixture will produce a potentially explosive atmosphere.

When maintenance needs to be performed, the atmosphere surrounding the turbogenerator must be replaced with air.  This cannot be a direct replacement because of the explosive mixture that would be produced in the process.  Instead, an inert gas, usually carbon dioxide, is used to purge the hydrogen, then air is introduced to purge the carbon dioxide.  The same procedure must be followed in reverse when replacing the hydrogen atmosphere.

The K1650 analyser has three ranges to monitor hydrogen purity and the shut down/start up purge stages of generators.

Certifications and compliances

  • Ex II 2G EEx d IIB + H2 T6 -40°C ≤ Ta ≤ 40°C
  • Ex II 2G EEx d IIB + H2 T3 -40°C ≤ Ta ≤ 150°C
  • Ex II 1GD [EEx ia] IIC T6 -20°C ≤ Ta ≤ 60°C
  • Ex II 2GD EEx d IIC T6 (85°C) or T5 (100°C)
  • IP65 housing (remote sensor)

Design features

  • ATEX certified for use in hazardous areas
  • Compact, self-contained unit with remote sensor
  • Simple installation and low cost maintenance
  • User-friendly interface
  • Single remote sensor
  • Measures all gas purge stages
  • The K1650 fixed analyser is delivered already mounted in a panel for easy retrofitting
  • For portable analyser requirements, the battery-operated K6050APGM analyser can be supplied in a rugged IP65 case; the K6050APGM combines all the features of the K1650 in a portable version with internal pump and rechargeable battery designed to last a full purge cycle; flowmeter and needle valve are included as standard
  • Different sample conditioning systems are available for the K1650 (standard or bespoke) according to the process conditions; filters, pumps and regulators can all be incorporated to deliver the sample in the correct condition
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close