知识搜索
下载文档 () / 20
已退市

MTL K522 Thermal Conductivity (TCD) Gas Sensor for Hydrogen, Helium, Nitrogen & Argon

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL K522 is a versatile katharometer programmed for hydrogen, helium, argon and other gases.  Hydrogen and helium are particularly suited to this method and provide a proven, cost-effective technique.  All gases are supplied as 0-100% range and the output can be programmed according to the application.  Optional gassing cap, EEx junction box and flameproof sensor heads are available.  The PCB is supplied in a DIN rail mounting box for easy incorporation into customer’s housings.

Certifications and compliances

  • ATEX certified remote sensor 
  • Temperature compensated range: 0°C to +55°C

Design features

  • Proven TCD technology from gas analyser experts
  • Non-depleting, long life sensor
  • Measures hydrogen, helium, argon and other gases
  • Range 0 to 10% or 0 to 100% depending on gas type
  • ATEX certified remote sensor
  • RS232 and 4 to 20 mA outputs
  • Lab view based interface software
  • 24 VDC supply
  • Temperature compensated 0°C to +55°C
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接