知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL redundant FISCO power supplies

Crouse-Hinds series MTL 910x FISCO power supply systems provide an intrinsically safe field network for Foundation™ fieldbus systems in hazardous areas. Variants are available for integration into proprietary fieldbus control systems. The output of the power supply modules complies with the Fieldbus Intrinsically Safe Concept (FISCO) model, in accordance with IEC standard 60079-27. The key advantages of FISCO over earlier ‘Entity’ model installations to FF-816 are higher available field current and reduced safety documentation, while retaining the ability to conduct maintenance while energized and without "gas clearance".

The 910x systems build on MTL 912x-IS range of power supplies, which have become established as the industry standard solution for FISCO networks. The 910x systems now achieve higher levels of overall system availability by providing redundancy of the power modules.

Certifications and compliances

  • ATEX: Depends upon model chosen - see specific data sheet in Resources section of this page
  • IECEx: Depends upon model chosen - see specific data sheet in Resources section of this page

Certification is compatible with:

  • Fieldbus Foundation™ FF816-FISCO.
  • IEC 60079-27 FISCO Standard
  • EC Directive 94/9/EC

Environmental ratings:

  • Operating temperature: –20°C to +60°C
  • Ingress protection:  IP20 to BS EN 60529 (Additional protection can be achieved by means of the enclosure)

Design features

  • Redundant power supply configuration for high system availability
  • 4 segments
  • Enhancement of field-proven 912x-IS FISCO power supply
  • For IIB Gas Groups
  • Variants for direct integration into proprietary fieldbus control systems
  • Rugged construction for easy cabinet mounting and resistance to shock and vibration
规格

Ordering Information

Part Number Description Hazardous Area Certifications *
9101-22-PC    4-segment redundant FISCO power system IIB for use with Invensys Foxboro DCS control systems - spring clamp terminal ATEX & IECEx Approved
9107-22-PC    4-segment, redundant FISCO power system IIB - spring clamp terminal ATEX & IECEx Approved
9108-22-PC    4-segment redundant FISCO power system IIB for use with Yokogawa control systems - spring clamp terminal ATEX & IECEx Approved
9109-22-PC    4-segment, redundant FISCO power system IIB for use with systems requiring host power - spring clamp terminal ATEX & IECEx Approved
9101-22-PS    4-segment redundant FISCO power system IIB for use with Invensys Foxboro DCS control systems - screw terminal ATEX & IECEx Approved
9107-22-PS    4-segment, redundant FISCO power system IIB - screw terminal ATEX & IECEx Approved
9108-22-PS    4-segment redundant FISCO power system IIB for use with Yokogawa control systems - screw terminal ATEX & IECEx Approved
9109-22-PS    4-segment, redundant FISCO power system IIB for use with systems requiring host power - screw terminal ATEX & IECEx Approved
Spares & Accessories
Part Number Description
9122-IS-CM  FISCO power supply module
9129-IS Supply arbitration module 
9127-BLK Alarm blanking module (To defeat carrier alarm if power supplies and supply arbitration modules are not fitted. Two required per segment)
910x-CA-Px 4-segment, redundant FISCO power system carrier
* Select Certification Reports under the Resources tab for full list of certifications
下载链接
X
Download Close