知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL RugiCAM-IP high definition intrinsically safe ethernet camera

The Crouse-Hinds series MTL RugiCAM-IP high definition Intrinsically Safe (IS) ethernet camera is ideally suited for Group I Mining applications and other hazardous zone 1 and zone 2 areas.

The first of its kind for the hazardous area market, the MTL RugiCAM-IP camera monitors and provides enhanced visual safety to control and automation systems installed on site.  It features Full HD 1080P resolution and supports video streaming via the H.264 or H.265 compression standards and/or Motion JPEG with frame rate selectable to reduce network bandwidth.

Cpmpact and lightweight, the RugiCAM connects directly to compatible IS Ethernet Systems via a wired LAN cable or Wi-Fi (both work concurrently). The small, rugged and cost effective design makes it the ideal choice for many petrochemical and mining applications, including:

  • Drill Rigs, Process Monitoring, Remote  Safety Inspections, Hazardous Zone Security
  • Conveyor Transfer Points, Bunkers, Fan Sites,  Face Roof Supports (Chocks/Shields) 

It is lightweight, connecting directly to compatible IS Ethernet systems up to 100 metres via a Cat5e cable or WiFi, and it allows for quick and easy maintenance, therefore enabling plants to save time and associated costs.

Safety
ATEX / IECEx / QLD Certification
Performance
Full HD 1080P resolution
Reliability
Rugged IP66 enclosure

Certifications and compliances

Location of Camera:

  • Zone 0 / Zone 20, IIB T4 hazardous area

Certification Codes:

  • Ex ia IIB T4 Ga 
  • Ex ia IIIC T135°C Da (non-mining) 
  • Ex ia I Ma (M1 mining) 
  • Ta = -40ºC to +60ºC

Certificate Numbers:

  • CML 15ATEX2016X 
  • IECEx CML 15.0008X 
  • IECEx TRA 17.0001X (QLD)

Environmental Ratings:

  • Operating Temperature: -20°C to +60°C
  • Humidity: 0…95% RH, non-condensing
  • Ingress Protection: IP66

Design features

  • Intrinsically Safe ATEX / IECEx / QLD Certification
  • Ex ia I Ma (M1 mining). Ex ia IIB T4 Ga; Ex ia IIIC T135°C Da (non-mining) Ta = -40ºC to +60ºC
  • Resolution 1920x1080, 1290x720 (main) + D1, VGA, CIF (sub-stream)
  • 1/2.8” SONY Back-Illuminated CMOS Starlight Technology Sensor + HS3516D DSP
  • Min. illumination 0.001Lux + Wide Dynamic Range (WDR)
  • Mega-Pixel 4mm f1.6 IR Lens
  • H.264 + H.265 Server, MJPEG and Adjustable Frame Rate - Controls Network Bandwidth Usage (30fps max)
  • 10/100 IS Ethernet LAN Interface supports up to100m Cat5e Connection
  • Wi-Fi supporting 802.11 b/g/n standards at up to 150Mbps – with integral antenna ‘Puck’ design
  • LED indication (on rear) – Power / LAN
  • ONVIF 2.4
  • Backup and Restore of Configuration Settings

Standard materials

  • Enclosure:  316 Stainless Steel (polished)
  • Window:  6mm-thick toughened glass
规格

Ordering Information

Part Number Description Hazardous Area Certifications *
9459-ETPLUS-CSL CSL intrinsically safe HD IP camera - stainless steel ATEX & IECEx Approved
9459-ETPLUS-CSL-AA CSL intrinsically safe HD IP camera - anodised aluminium ATEX & IECEx Approved
9459-ETPLUS-CSL-CS CSL intrinsically safe HD IP camera - coated/painted steel ATEX & IECEx Approved
Accessories
Part Number Description
9409-ET5 Camera Ethernet Cat6a Cable 5m+ (M12 connector 8-pole, RJ45)
9409-PWR5 Camera Power Cable 5m+ (M12 connector 4-pole, Free end)
* Select Certification Reports under the Resources tab for full list of certifications
下载链接
X
Download Close