知识搜索
下载文档 () / 20
动力,因我们而不同*
HART 采集分离器

MTL4851 & MTL4852 HART Multiplexers

The Crouse-Hinds series MTL4851 and MTL4852 HART connection system provides a simple interface between smart devices in the field, control systems and HART instrument management software run on a PC.

The system is based on 16-channel modularity to provide a compact, easily configurable and expandable system.  Using a standard RS485 serial link, up to 7,936 HART devices can be connected on a single network.

Certifications and compliances

  • Zone 2 (mounting)
  • Division 2 (mounting)
  • ATEX and IECEx
  • Operating temperature range: -40°C to +60°C
  • Non-operating temperature range: -40°C to +85°C

Design features

  • Designed to mount directly to a range of general purpose HART connection units and IS backplanes
  • Provides a simple interface to smart devices in the field
  • Connect up to 7,936 HART devices on a single RS485 network
  • LED indication for fault diagnosis
  • Auto baud rate detection
  • Connectivity to HART configuration and Instrument Management Software (IMS)
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close