下载文档 () / 20
动力,因我们而不同*

GGU-22 Oxygen/nitrogen concentrator

Eaton's OC1129 oxygen/nitrogen concentrator performs the functions of two separate systems, supplying oxygen-enriched air to the aircrew and inert gas to the fuel tanks protecting the aircraft from fuel tank explosion and fire. Our oxygen/nitrogen concentrator uses rapid cycle pressure swing adsorption and molecular sieve to generate both the oxygen and the inert gas. By combining an on-board oxygen generating system (OBOGS) and an on-board inert gas generating system (OBIGGS) to process a single air supply, Eaton’s system has fewer parts, a lower weight and higher reliability than separate units processing dual air supplies.

Our oxygen/nitrogen concentrator is produced for the V-22 Osprey tilt-rotor aircraft and can be designed to your application’s specific requirements.

下载链接
X
Download Close