下载文档 () / 20
动力,因我们而不同*

Mobile aircrew vest interface (MAVI)

 Eaton’s mobile aircrew vest interface (MAVI) is an integrated aircrew vest and harness assembly providing maximum occupant protection and survivability by reducing head, neck and chest loads during a crash event or hard landing. The MAVI is designed to integrate a harness with various aircrew vests currently in use by US Department of Defense (DoD), law enforcement and search and rescue personnel, including:

  • Eagle Industries CIACS Vest - in use by United States Air Force
  • Aerial Air Warrior Vest - in use by United States Army
  • Aerial TAC-AIR Vest - in use Multiple Domestic and International Law Enforcement Agencies
  • Aerial PSGC Vest - in use by United States & International Militaries
  • Eagle Industries Rhodesian RECON Vest - in use by United States Air Force
规格
Specifications
Item  Part Number  NSN
MAVI:    
 
ATK/Eagle    
CIACS vest  1853-002-01 thru -12  N/A
RECON vest  Call for part number  N/A
 
Capewell/Aerial    
Air warrior vest  1853-005-01  N/A
PSCG vest  1853-005-01 N/A
TAC-AIR G2 vest  1853-005-01  N/A
Other configurations and colors available upon request
Performance characteristics
Environments G  MIL-STD-810
Drop, Shock  MIL-STD-810G
Ultimate load  5,000 lbs (2,268 kg)
Release force  35 lbs. or less with a 250 lb. tensile load (113 kg)
35 lbs. or less with a 250 lb. tensile load (113 kg) -65⁰F to +230⁰ F (-54⁰C to +110⁰C)
Life cycle  10,000 cycles
Finish  Flat black
下载链接
X
Download Close