下载文档 () / 20
动力,因我们而不同*

Primary and secondary oxygen regulators

Eaton’s primary and secondary oxygen regulators are part of the portable life support unit of an astronaut’s extravehicular mobility unit (EMU), more commonly known as a spacesuit. These motor-controlled regulators are used to manage ventilation pressure within the spacesuit assembly to accommodate an astronaut's oxygen demand or when the primary pressure control module becomes disabled.

核心功能

  • Reduced lead time, qualification cycle and cost
  • Lightweight and compact
  • Lower customer support costs
规格

Specifications

ItemImperial         Metric
MediumNitrogen 
Inlet Pressure600 to 4,800 psig(41 to 331 barg)
Outlet Pressure285 to 315 psig (20 to 22 barg)
Lockup Pressure325 psig(22 barg)
Inlet Proof Pressure6,750 psig(465 barg)
Outlet Proof Pressure600psig(41barg)
Inlet Burst Pressure 11,250 psig (776 barg)
Outlet Burst Pressure1,000 psig(69 barg)
Flow0.150 lbm/s 
Internal Leakage< 2.8 x 10-2 sccs 
External Leakage< 1.0 x 10-3 sccs 
Weight 1.0 lb max (0.45 kg)
下载链接