知识搜索
下载文档 () / 20
动力,因我们而不同*

HLL LED Hazardous Area Linear Light Fixtures

Eaton’s Crouse-Hinds series HLL linear LED light fixtures are constructed with an aluminum housing and high impact-resistant polycarbonate cover, providing extreme durability and reliability in Zone 1, 2, 21 and 22 hazardous areas.  The HLL is designed for use in outdoor and indoor hazardous areas where moisture or corrosion may be a problem, such as offshore oil platforms, pharmaceutical and chemical plants, oil refineries and industrial locations.

The use of high quality LED chips, coupled with our extensive experience in thermal management of electrical components in hazardous areas, ensures long service life of the HLL series.  The extended temperature range of -40°C to +55°C allows these luminaires to be used in a wide range of ambient conditions where an explosive atmosphere is to be expected. 

With its long service life, low maintenance requirements and low energy consumption, the HLL provides superior performance with a competitive payback versus traditional fluorescent fixtures.

Safety
Zones 1, 2, 21 and 22
Safety
T6 temperature rating
Reliability
110,000 hours at 25°C

Certifications and compliances

IEC/EN standards

  • EC-Type Examination Certificate: SEV 20 ATEX0379X
  • IECEx Certificate of Conformity: IECEx NEP 19.0003X
  • Marking accd to 2014/34/EU: Ex II 2 G Ex db eb ib mb IIC T6 Gb or Ex II 2 G Ex eb ib mb IIC T6 Gb
  • Marking accd to IECEx: Ex db eb ib mb IIC T6 Gb, Ex tb IIIC T80℃ Db IP66
  • Degree of protection accd. to IEC/EN60529: IP66

Design features

  • Suitable for Zone 1, 2, 21 and 22 hazardous areas
  • Rated life of LED module: L70 = 110,000 hours at ta=25°C
  • Ex-e technology for easy maintenance
  • Highest temperature class T6
  • Copper-free aluminum housing for excellent corrosion resistance and heat transfer properties
  • IP66 rating
  • Operating ambient temperature: -40°C up to +55°C

Standard materials

  • Housing – copper-free aluminum
  • Lens – polycarbonate
规格

Ordering information

Catalog number Product description
CCL1622787A  Ex-LED light fitting HLL-4-5L-D-1/6-225
CCL1622403A Ex-LED light fitting HLL-2-3L-D-1/6-225
CCL1622419A Ex-LED light fitting HLL-2-3L-D-2/6-225
CCL1622435A Ex-LED emergency light fitting HLL-2-3L-D-EM1-1/6-225
CCL1622451A Ex-LED emergency light fitting HLL-2-3L-D-EM1-2/6-225
CCL1622803A Ex-LED light fitting HLL-4-5L-D-2/6-225
CCL1622819A Ex-LED emergency light fitting HLL-4-5L-D-EM1-1/6-225        
CCL1622835A Ex-LED emergency light fitting HLL-4-5L-D-EM1-/6-225

 

下载链接
X
Download Close