下载文档 () / 20
动力,因我们而不同*

CEAG nLLK Non-metallic Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series nLLK fluorescent light fixture is an ideal source of general illumination, indoors or out, in industrial and hazardous environments around the globe.  The nLLK is certified for use in NEC Division locations, as well as IEC Zone applications.  Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where dust, dirt, gas, vapor, smoke, fumes, moisture, corrosive and wet conditions are present.

The nLLK linear fixture meets the standards and codes of regulating agencies throughout the world, which simplifies product specifying for multi-national users.

Safety
Global certifications
Durability
Corrosion-resistant construction
Reliability
Type 4X, IP65

Certifications and compliances

NEC (nLLK 98 models only):

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, AEx nA II
  • Class II, Division 2, Groups F, G
  • Wet locations
  • Type 4X, IP65

CEC (nLLK 98 models only):

  • Class I, Zone 2, Ex nA II
  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G
  • cUL Listed (certified by UL)
  • Type 4X, IP65

UL standards (nLLK 98 models only):

  • UL844 – Hazardous (Zones Classified) Locations
  • UL1598 – Luminaires

CSA standards (nLLK 98 models only):

  • C22.2 No. 9
  • CAN/CSA–E79-15

ATEX (nLLK 08 models):

  • EC-Type Examination Certificate - BVS 09 ATEX E147
  • IECEx Certificate of Conformity - IECEx BVS 11.0065 and IECEx BVS 12.0069
  • Marking accd. to 2014/34/EU - Ex II 3 G Ex nA e IIC T4 Gc; Ex II 2 D Ex tb IIIC T80°C Db
  • Marking accd. to IECEx - Ex nA e IIC T4 Gc; Ex tb IIIC T80°C Db

ATEX (nLLK 09 models for high temperature applications):

  • EC-Type Examination Certificate - BVS 10 ATEX E 038
  • Marking accd. to 2014/34/EU - Ex II 3 G Ex nA de IIC T4; Ex II 3 D Ex tD A22 IP66 T80°C

Design features

  • IP65, Type 4X heavy duty construction is ideal for outdoor applications
  • Dusttight, watertight and moisture-tight
  • Corrosion- and impact-resistant
  • Lower ambient temperatures suitability to -18°C
  • High power factor ballast (+90%) allows for more luminaires per circuit
  • Standard T8 bi-pin lamps are the most common lamp used; energy-efficient and cost-effective
  • Removable lens with hinges on both sides for easy installation and maintenance
  • Easy wiring and installation – four 25mm entries; two Myers 3/4" NPT adapter hubs supplied standard
  • Suitable for through feed or tandem applications, extra large wire well eliminates need for separate junction boxes
  • Worldwide suitability

Standard materials

  • Housing – fiberglass-reinforced polyester 
  • Lens – polycarbonate
  • Gasket –silicone

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close