知识搜索
下载文档 () / 20
动力,因我们而不同*

CEAG PXLED Explosion-protected LED Floodlights

The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications.  The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance.

Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources.

The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures.

Safety
Zones 1, 21, 2 and 22
Reliability
60,000 hours at 55°C ambient
Efficiency
110 lumens per watt

Certifications and compliances

IEC/EN standards

  • Type Examination Certificate: BVS 17 ATEX E 013 X
  • IECEx Certificate of Conformity: IECEx BVS 17.0004 X
  • Marking acc. to 2014/34/EU: Ex II 2 G Ex db eb op is q IIC T4 Gb/ Ex II 2 D Ex tb op is IIIC T100°C Db
  • Marking acc. to IECEx: Ex db eb op is q IIC T4 Gb/ Ex tb op is IIIC T100°C Db
  • Certification acc. to TR CU 012/2011 EAC: RU C-DE.AA87.B.00594
  • Degree of protection acc. to EN 60529: IP66/67

Design features

  • 60,000 hour rated life at 55°C ensures years of reliable performance
  • High efficiency: up to 110 lm/W - reduces energy costs by up to 70% over conventional lamps
  • Operating temperature: -50°C up to +55°C
  • Suitable for explosion group IIC/IIIC environments
  • Modular design provides six models with light output ranging from 5,000 lumens up to 32,000 lumens
  • Wide and narrow beam pattern options distribute light where you need it most
  • Ex-e compartment for driver and terminal for easy installation and maintenance
  • Stainless steel swivel bracket with adjustable setting angle allows an easy alignment of the floodlight

Videos

Standard materials

  • Enclosure – anodized copper-free aluminium
  • Lens – toughened glass, clear (frosted available upon request)
  • Swivel bracket – 316L stainless steel

规格

Catalog numbering system

Crouse-Hinds CEAG PXLED Catalog Tree

Ordering information

Catalog Number Lumens Light distribution Wattage / Power Cable Glands Order No.
PXLED 5L B 757 C E01 5,386 Narrow beam 49W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 110 001
PXLED 5L B 757 C E05 5,386 Narrow beam 49W 2 x M25 plastic threaded plug 1 3042 110 005
PXLED 5L A 757 C E01 5,207 Wide beam 49W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 111 001
PXLED 5L A 757 C E05 5,207 Wide beam 49W 2 x M25 plastic threaded plug 1 3042 111 005
PXLED 10L B 757 C E01 10,772 Narrow beam 98W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 210 001
PXLED 10L B 757 C E05 10,772 Narrow beam 98W 2 x M25 plastic threaded plug 1 3042 210 005
PXLED 10L A 757 C E01 10,414 Wide beam 98W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 211 001
PXLED 10L A 757 C E05 10,414 Wide beam 98W 2 x M25 plastic threaded plug 1 3042 211 005
PXLED 15L B 757 C E01 16,158 Narrow beam 147W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 310 001
PXLED 15L B 757 C E05 16,158 Narrow beam 147W 2 x M25 plastic threaded plug 1 3042 310 005
PXLED 15L A 757 C E01 15,621 Wide beam 147W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 311 001
PXLED 15L A 757 C E05 15,621 Wide beam 147W 2 x M25 plastic threaded plug 1 3042 311 005
PXLED 20L B 757 C E01 21,544 Narrow beam 196W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 410 001
PXLED 20L B 757 C E05 21,544 Narrow beam 196W 2 x M25 plastic threaded plug 1 3042 410 005
PXLED 20L A 757 C E01 20,828 Wide beam 196W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 411 001
PXLED 20L A 757 C E05 20,828 Wide beam 196W 2 x M25 plastic threaded plug 1 3042 411 005
PXLED 25L B 757 C E01 26,930 Narrow beam 245W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 510 001
PXLED 25L B 757 C E05 26,930 Narrow beam 245W 2 x M25 plastic threaded plug 1 3042 510 005
PXLED 25L A 757 C E01 26,035 Wide beam 245W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 511 001
PXLED 25L A 757 C E05 26,035 Wide beam 245W 2 x M25 plastic threaded plug 1 3042 511 005
PXLED 30L B 757 C E01 32,316 Narrow beam 294W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 610 001
PXLED 30L B 757 C E05 32,316 Narrow beam 294W 2 x M25 plastic threaded plug 1 3042 610 005
PXLED 30L A 757 C E01 31,242 Wide beam 294W 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm 1 3042 611 001
PXLED 30L A 757 C E05 31,242 Wide beam 294W 2 x M25 plastic threaded plug 1 3042 611 005
下载链接
X
Download Close