知识搜索
下载文档 () / 20
动力,因我们而不同*

Champ Pro PFMA LED Industrial Floodlights

Eaton's Crouse-Hinds series Champ Pro PFMA LED floodlights are designed to provide full-spectrum, crisp, white light in heavy industrial and harsh areas. Eleven versions of the Champ PFMA are available, ranging from 3,000 to 50,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.

Our PFMA LED floodlights are designed with a Type 4X, epoxy powder coated die cast aluminum housing, making them ideal for outdoor wall and stanchion mounted general area lighting where corrosive, wet, dusty, hot and/or cold conditions exist.

Reliability
60,000 hours at 55°C ambient
Reliability
Operating ambient -40°C to 65°C
Efficiency
72% energy savings over HID

Certifications and compliances

NEC/CEC

  • Wet locations, Type 4X, IP66

UL standards

  • UL1598 Luminaires, UL1598A Marine, UL8750

CSA standard

  • cUL Listed to CSA standard CSA C22.2 No. 250

IEC standards

  • IEC 60598
  • CE

Design features

  • Eleven models from 3,000 lumens to 50,000 lumens for a wide range of industrial floodlighting applications
  • Provides up to 60,000 hours rated life at 55°C – eliminates need for frequent lamp replacement
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life
  • Energy-efficient technology – up to 72% energy savings over HID floodlights
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Easy installation – yoke design to mount to existing Crouse-Hinds series SFA6 slipfitter and SWB6 wall mount
  • Cool white (5000K, 70 CRI) and warm white (3000K, 80 CRI)
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Serviceable drivers
  • Contains no mercury or other hazardous substances
  • Operating ambient -40°C to 65°C

Standard materials

  • Body – straight: steel; 45°: malleable iron; 90°: malleable iron
  • Gland nut – steel
  • Ferrule – steel
  • Gland nut sealing ring – nylon
  • Sealing gasket – polypropylene
  • Locknut – steel

Videos

Drawings and design support

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close