知识搜索
下载文档 () / 20
动力,因我们而不同*

Champ Pro PLLA Industrial Linear LED Light Fixtures

The Crouse-Hinds series Champ Pro PLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in heavy and harsh industrial applications.  Available in 2 foot and 4 foot versions with 4,000 lumens and 8,000 lumens respectively, the PLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options.

The PLLA is the ideal linear lighting solution for non-hazardous areas in mining, food processing, marine, wastewater treatment, heavy manufacturing and other applications where high vibration, impact and hose down are a common occurrence.

The PLLA is also is available with a self-contained battery system for emergency lighting applications.

Durability
Vibration- and impact-resistant
Reliability
60,000 hours at 55°C ambient
Efficiency
Up to 152 lumens per watt

Certifications and compliances

NEC/CEC

  • NEMA 4X, IP66
  • Marine and wet locations

UL standards

  • UL1598 – Luminaire
  • UL1598A – Luminaire for Installation on Marine Vessels
  • UL8750 – Standard for Light Emitting Diode (LED) Equipment for use in Lighting Products

CSA standard

  • C22.2 No. 250

Additional certifications

  • ABS design assessed

Design features

  • High efficacy: up to 152 LPW (PLLA4 with UNV34 driver)
  • 60,000 hour lifetime at 55°C ambient
  • -40°C to +65°C ambient operating temperature (standard model)
  • Low profile (less than 3" height) perfect for mounting in confined or low height areas
  • Versatile ceiling/swivel, wall, flush, pole and pendant mounting options
  • Wide beam (120°) and narrow beam (80°) optics for uniform illumination
  • Four points of secondary retention
  • 2,000 PSI high pressure hose rated
  • Vibration-, impact- and shock-resistant – passed 5G, 3-axis vibration test
  • High vibration resistance
  • Surge protection: 4kV line to line, 6kV line to earth
  • Emergency battery back-up (90 minutes) and surge protection options (up to 10kV)
  • DesignLights Consortium® Qualified (some models are not DLC qualified)
  • 5 year fixture warranty

Standard materials

  • Housing – copper-free aluminum; Corro-free epoxy powder coat (optional)
  • Lens – glass; polycarbonate, diffused glass, diffused polycarbonate (optional)

Videos

    Drawings and design support

    规格

    显示差异
    仅显示不同点
    隐藏空白功能
    下载链接
    X
    Download Close