知识搜索
下载文档 () / 20
动力,因我们而不同*

Champ Pro PVML Industrial LED Light Fixtures

Crouse-Hinds series Champ Pro PVML LED fixtures are designed to provide full-spectrum, crisp, white light for industrial mid bay and high bay downlighting applications.  The PVML LED is available in nine models ranging from 3,000 lumens to 25,000 lumens.  This offers a lighting solution for areas with mounting heights from 8’ all the way up to 60’.

PVML LED light fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance.  The Type 4X fixture provides up to 127 lumens per watt, and custom Type I, III and V optics maximize light distribution and intensity.

These light fixtures are ideal for indoor and outdoor general area lighting where extremely corrosive, wet, dusty, hot and/or cold conditions exist.  Typical installations include heavy industrial, mine site processing areas, platforms, loading docks, tunnels, indoor/outdoor spotlighting, outdoor wall and stanchion mounted general area lighting, and areas requiring frequent on-and-off of lights.

Reliability
60,000 hours at 55ºC ambient
Performance
Custom Type I, III and V optics
Efficiency
Up to 124 lumens per watt

Certifications and compliances

NEC and CEC

  • Wet Locations, Type 4X, IP66

UL standards

  • UL1598 Luminaires, UL1598A Marine

CSA Standard

  • cUL Listed to CSA Standard CSA C22.2 No. 250

IEC Standard

  • CE

DesignLights Consortium® Qualified†

*Download complete technical specs to see temperature code table and full certifications data
†Refer to www.designlights.org for full listing details

Design features

  • Nine models from 3,000 lumens to 25,000 lumens for areas with mounting heights of 8-60 feet
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life. The PVM LED has a rated life of 60,000 hours at 55ºC ambient, and its economic life ranges from 7 to 20 years.
  • Energy-efficient technology - up to 77% energy savings over HID fixtures
  • Shock- and vibration-resistant solid-state luminaires have no filaments or glass components that could break - greatly reduces the risk of premature failure
  • Custom Type V, Type III, and Type I optics distribute the light where it is needed most and can help reduce the number of fixtures required for certain lighting applications
  • Contractor-friendly PVM LED utilizes the same mounting modules as our legacy HID luminaires, simplifying installation and reducing costs in retrofit projects
  • Mounting Styles - Pendant mount; cone pendant mount; flexible pendant mount; ceiling mount; wall mount; stanchion 25° mount; stanchion straight mount
  • Cool white standard (5000K, 70 CRI); warm white (3000K, 80 CRI) and neutral white (400K, 70 CRI) optional
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Contains no mercury or other hazardous substances
  • Operating ambient: -40°C to 65°C (VMV3L-VMV11L models); -40°C to 55°C (VMV13L-VMV25L models)
  • Option for redundancy in drivers with multiple series circuits connected to each driver to avoid complete loss of illumination

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required

Drawings and design support

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close