知识搜索
下载文档 () / 20
动力,因我们而不同*

Champ Pro PVMA Low Bay Industrial LED Light Fixtures

Champ Pro PVMA low bay LED fixtures from Eaton's Crouse-Hinds Division are engineered to provide maintenance-free illumination in the most demanding environments.  The Champ Pro PVMA features a compact, high efficacy design with custom Type I, III and V optics to ensure maximum efficiency and mounting flexibility, including the ability to retrofit the Crouse-Hinds installed base to service both LED upgrades and new projects.

The compact and lightweight PVMA LED light is available in 5,000 and 7,500 lumen models.  It is designed to perform reliably in indoor or outdoor areas where extreme ambient temperatures, corrosive, wet or dusty conditions or high vibration are common.

Efficiency
Up to 122 lumens per watt
Reliability
Operating ambient: -40°C to +55°C
Installation Ease
Compact and lightweight

Certifications and compliances

NEC and CEC

  • IP66

UL standards

  • UL1598 Luminaires, UL1598A Marine

CSA Standard

  • C22.2 No. 250

IEC Standard

  • CE, IEC 60598, RoHS

DesignLights Consortium® Qualified†

†Refer to www.designlights.org for full listing details

Design features

  • Rugged design - Engineered for durability in complex environments
  • High efficiency - Up to 122 LPW and custom optics to maximize light on the work plane
  • Ease of Installation- Compact footprint with ceiling, pendant, wall or stanchion mount options and the ability to retrofit Crouse installed base
  • Temperature rating: -40°C to 55°C

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – Heat- and impact-resistant glass (standard); diffused glass, polycarbonate, diffused polycarbonate (optional)
  • Gaskets – silicone
  • External hardware – stainless steel
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close