知识搜索
下载文档 () / 20
动力,因我们而不同*

EVH Fluorescent Portable Work Lights

EVH fluorescent portable work lights from Eaton's Crouse-Hinds Division are ideal for use during plant shut downs for maintenance and installation requirements, or in areas made hazardous by the presence of flammable gases and vapors, combustible dusts, or easily ignitable fibers and flyings.

Applications include the inspection of aircraft wing tanks, vats, process vessels, fuel tanks, etc.

Certifications and compliances

NEC – fluorescent work lights (15 watt units):

  • Class I, Divisions 1 & 2, Group D
  • Class I, Zone 1, IIB
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

NEC – fluorescent hand lamps (13 and 26 watt units):

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

FM classification

  • 3615

CSA standard

  • C22.2

Design features

  • Built-in metal reflector which eliminates glare and blinding, focusing all light on subject
  • Protected by patented shock absorbers to withstand rough usage
  • Enclosed ballast, remote from light source for easier handling and maneuverability
  • Special rubber compound bumper guards and end caps combined with cast guard and metal rods, protecting against damage from falling objects, bumping or dropping
  • Luminaires come complete with lamp(s) and cord
  • EVH2625E and EVH2650E incorporate an electronic ballast in the handle for efficiency, cool operation and easy handling

Standard materials

  • Body and in-line ballast unit – aluminum
  • Tube shield – annealed glass
  • Bumper guards – rubber
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close