There are essentially two basic types of driver, those supplying a constant current and those supplying a constant voltage. These are then subdivided by other capabilities such as dimming or colour changing.
There is a choice of constant current or voltage outputs, different levels of ingress protection, dimming methods and colour changing versions as well as different physical sizes.
Quality and expertise you can trust, supported by over 100 years of expertise. Eaton's wide range of LED drivers offer different features and characteristics to provide the right product for the application.
Cat No | 1W LED Quantity | Dimensions (L x W x H) | Weight (kg) | Features | ||
Constant Current Non-Dimmable | ||||||
LS-MN01 | 1 | 59 | 42 | 20 | 0.03 | Small size |
LS-MN03 | 2-3 | 59 | 42 | 20 | 0.03 | Small size |
LS-MN04 | 1 | 59 | 42 | 20 | 0.03 | Small size |
LS-MN09 | 1 | 59 | 42 | 20 | 0.03 | Small size |
LS-DPL110 | 1-9 | 117 | 50 | 28 | 0.075 | Loop-in/out |
LS-DPL304 | 1-4 | 117 | 50 | 28 | 0.075 | Loop-in/out |
LS-PD312 | 3-12 | 138 | 40 | 28.5 | 0.11 | Loop-in/out |
LS-PD309 | 3-9 | 138 | 40 | 28.5 | 0.11 | Loop-in/out |
LS-PD316 | 3-9 | 138 | 40 | 28.5 | 0.11 | Loop-in/out |
LS-PBX27 | 3-27 (9 per channel) | 147 | 75 | 29 | 0.26 | 3 channel |
Cat No | 1W LED Quantity | L | W | H | Weight (kg) | Features |
Constant Current Dimmable | ||||||
LS-DBX27 | 3-27 (9 per channel) | 147 | 75 | 29 | 0.26 | 3 channel, retractive switch control |
LS-AD-16 | 1–16 @ 350mA 1–8 @ 700mA |
110 | 52 | 24 | 0.105 | 0-10V dimming |
LS-MD-16 | 1–9 @ 350mA 1–4 @ 700mA |
99 | 39 | 23.5 | 0.07 | Mains dimming (via trailing adge dimmer) |
LED18CC700D | 4-12 @ 350mA | 153 | 40 | 30.5 | 0.3 | 1-10V dimming Flying Leads |
LED36CC700D | 8-24 @ 350mA 4-12 @ 700mA |
153 | 40 | 30.5 | 0.3 | 1-10V dimming Flying Leads |
Cat No | 1W LED Quantity | L | W | H | Weight (kg) | Features |
IP Rated Constant Current - (Non-Dimming) | ||||||
LS-MPL01IP | 1 | 82 | 85 | 22 | 0.05 | Small size |
LS-MPL03IP | 2-3 | 82 | 85 | 22 | 0.05 | Small size |
LED10CC350 | 1-10 | 102 | 35 | 23 | 0.17 | 230mm flying leads |
LED18CC350 | 4-12 | 153 | 40 | 30.5 | 0.3 | 450mm flying leads |
LS-MPL04IP | 1 | 82 | 85 | 22 | 0.05 | Small size |
LED18CC700 | 1-6 | 153 | 40 | 30.5 | 0.3 | 450mm flying leads |
LED36CC700 | 4-12 | 153 | 40 | 30.5 | 0.3 | 450mm flying leads |
LS-MPL09IP | 1 | 82 | 85 | 22 | 0.05 | Small size |
Cat No | 1W LED Quantity | L | W | H | Weight (kg) | Features |
Colour changing | ||||||
LS-RGB27 | 3-27 (9 per channel) | 147 | 75 | 29 | 0.26 | 3 channel, retractive switch control |
Maximum load Watts |
||||||
LS-RGB50 | 50W | 147 | 75 | 39 | 0.29 | 3 channel, retractive switch control DMX compatible |
LS-RGB-DMXLV-MINI | 200W | 125 | 52 | 40 | 0.3 | 3 channel, DMX compatible. Requires LS-24V200W PSU |
LS-RGB24V-350W | 350W | 235 | 145 | 113 | 1.4 | 3 channel, DMX compatible |
Cat No | Maximum Load Watts | L | W | H | Weight (kg) | Strain Relief Features |
Constant Voltage | ||||||
LS-12V20W | 20 | 138 | 40 | 28 | 0.11 | Yes |
LS-12V50W | 50 | 206 | 51 | 36 | 0.41 | - |
LS-12V100W | 100 | 230 | 65 | 42 | 0.66 | - |
LS-24V20W | 20 | 138 | 40 | 28.5 | 0.11 | Yes |
LS-24V60W | 60 | 206 | 51 | 36 | 0.22 | Yes |
LS-24V100W | 100 | 230 | 65 | 42 | 0.66 | - |
LS-24V150W | 150 | 199 | 99 | 50 | 0.76 | - |
LS-24V200W | 200 | 199 | 99 | 50 | 0.85 | - |
LS-24V320W | 320 | 215 | 115 | 50 | 1.1 | - |
LS-24V600W | 600 | 170 | 120 | 93 | 1.9 | - |
Phone: 01753 608700 option 1, then option 3